Title | Information |
---|---|
Product Number: | ZSSC3027Al1D ES |
Pkg. Description: | DIE SALE (PRICE IN GOOD DIE)-UNSAWN |
Pkg. Code: | DICE |
Lead Count: | 0 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Wafer |
Qty. per Carrier: | 1 |
Pkg. Type: | WAFER |
Qty. per Reel: | 0 |
Reel Size: | 0 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 0 |
Moisture Sensitivity Level (MSL): | 0 |
Pkg. Class: | WAFER |
Pb Free Category: | e0 |