Title Information
Product Number: 97ULP845AHI
Pkg. Description: CABGA 4.50x4.00x1.00 mm 0.65mm Pitch
Pkg. Code: AD28
Lead Count: 28
Length: 4.5 mm
Width: 4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details