Title Information
Product Number: 9ZML1232EKILFT
Pkg. Description: VFQFPN 10.00x10.00x1.00 mm 0.50mm Pitch
Pkg. Code: NLG72
Lead Count: 72
Length: 10 mm
Width: 10 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details