Title Information
Product Number: R11F
Pkg. Description: Obsolete CHGS GIG OBS
Pkg. Code: CHGS
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Title Information
Carrier Type: Box
Qty. per Carrier: 0
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 0
Peak Reflow Temp: 0

More Package Details