Active
Title | Information |
---|---|
Product Number: | 9FGL6251AP302NDGI |
Pkg. Description: | VFQFPN 4.00x4.00x0.90 mm 0.40mm Pitch |
Pkg. Code: | NDG28 |
Lead Count: | 28 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.9 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 490 |
Pkg. Type: | VFQFPN |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |