P9242-RBNDGI Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
P9242-RBNDGI |
Pkg. Description: |
VFQFPN 6.00x6.00x0.90 mm 0.40mm Pitch |
Pkg. Code: |
NDG48 |
Lead Count: |
48 |
Length: |
6 mm |
Width: |
6 mm |
Thickness: |
0.9 mm |
Moisture Sensitivity Bake: |
24 |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
490 |
Pkg. Type: |
VFQFPN |
Qty. per Reel: |
0 |
Tape Pin 1 Quad: |
0 |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
listMore Package Details