Title | Information |
---|---|
Product Number: | M10042040108X0ISAY |
Pkg. Description: | SOIC 5.23x5.28x2.16 mm 1.27mm Pitch |
Pkg. Code: | PWG8 |
Lead Count: | 8 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 2.16 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | TBA |