R5F117GCGFB#30 Packaging Info

Active

Title Information
Product Number: R5F117GCGFB#30
Pkg. Name:PLQP0048KB-B
JEITA Standard:P-LFQFP48-7x7-0.50
Pkg. Code: pkg_11657
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray/Embossed tape
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details