Active
Title | Information |
---|---|
Product Number: | R5F11CCCGBG#U0 |
Pkg. Name: | PTBG0036KA-A |
Pkg. Previous Code: | P36F1-50-AA6 |
JEITA Standard: | P-TFBGA36-4x4-0.50 |
Pkg. Code: | pkg_11355 |
Lead Count: | 36 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 1.1 mm |
Pb (Lead) Free: | Yes |