Title Information
Product Number: MD82C54/B
Pkg. Name:F24.6
Pkg. Previous Code:FKH
Pkg. Code: FKH
Lead Count: 24
Length: 31.8 mm
Width: 13.2 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details