Title Information
Product Number: MD82C89/B
Pkg. Name:F20.3
Pkg. Previous Code:FBT
Pkg. Code: FBT
Lead Count: 20
Length: 24.6 mm
Width: 7.3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details