Title Information
Product Number: CDP1802ACD3
Pkg. Name:D40.6
Pkg. Previous Code:HVW
Pkg. Code: HVW
Lead Count: 40
Length: 50.8 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate-e4

More Package Details