Title Information
Product Number: 5962-8671601EA
Pkg. Name:F16.3
Pkg. Previous Code:FBF
Pkg. Code: FBF
Lead Count: 16
Length: 19.3 mm
Width: 7.3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details