Title | Information |
---|---|
Product Number: | HS1B-0547RH/PROTO |
Pkg. Name: | D28.6 |
Pkg. Previous Code: | H1T |
Pkg. Code: | H1T |
Lead Count: | 28 |
Length: | 35.6 mm |
Width: | 15.1 mm |
Thickness: | 2.41 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | SBDIP |
Moisture Sensitivity Level (MSL): | 0 |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |