Title | Information |
---|---|
Product Number: | HS9S-117RH-Q |
Pkg. Name: | T3.D |
Pkg. Previous Code: | TKA |
Pkg. Code: | TKA |
Lead Count: | 3 |
Length: | 16.6 mm |
Width: | 10.5 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CAN |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |