Title Information
Product Number: HS1-1840ARH/PROTO
Pkg. Name:D28.6
Pkg. Previous Code:H1T
Pkg. Code: H1T
Lead Count: 28
Length: 35.6 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details