Title |
Information |
Product Number: |
HS9-26C31RH-T |
Pkg. Name: | K16.A |
Pkg. Previous Code: | KBJ |
Pkg. Code: |
KBJ |
Lead Count: |
16 |
Length: |
7 mm |
Width: |
10 mm |
Thickness: |
2.92 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
CFP |
Pkg. Class: |
HERMETIC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details