Title |
Information |
Product Number: |
HS1-26C32RH-T |
Pkg. Name: | D16.3 |
Pkg. Previous Code: | DAV |
Pkg. Code: |
DAV |
Lead Count: |
16 |
Length: |
7 mm |
Width: |
20 mm |
Thickness: |
5.08 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
SBDIP |
Pkg. Class: |
HERMETIC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details