Title Information
Product Number: HS2-3530ARH/PROTO
Pkg. Name:T8.C
Pkg. Previous Code:H2A
Pkg. Code: H2A
Lead Count: 8
Length: 0 mm
Width: 9.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CAN
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details