Title Information
Product Number: HS9-4080AEH-Q
Pkg. Name:K20.A
Pkg. Previous Code:KBU
Pkg. Code: KBU
Lead Count: 20
Length: 12.7 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details