Title Information
Product Number: HS1-565BRH-Q
Pkg. Name:D24.6
Pkg. Previous Code:HCC
Pkg. Code: HCC
Lead Count: 24
Length: 30.5 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details