Title Information
Product Number: HS9-82C54RH-8
Pkg. Name:K24.A
Pkg. Previous Code:HWM
Pkg. Code: HWM
Lead Count: 24
Length: 15.2 mm
Width: 10.2 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details