Title Information
Product Number: ISL706ARHVF
Pkg. Name:K8.A
Pkg. Previous Code:KBW
Pkg. Code: KBW
Lead Count: 8
Length: 6.5 mm
Width: 6.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details