Title Information
Product Number: ISL71001MNZ
Pkg. Name:Q64.10X10J
Pkg. Previous Code:QNS
Pkg. Code: QNS
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details