Title Information
Product Number: ISL71030MNZ-T7A
Pkg. Name:Q32.5X5A
Pkg. Previous Code:QSF
Pkg. Code: QSF
Lead Count: 32
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details