Title Information
Product Number: ISL73321SEHVF
Pkg. Name:K18.B
Pkg. Previous Code:KCU
Pkg. Code: KCU
Lead Count: 18
Length: 11.2 mm
Width: 8.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details