Active
Title | Information |
---|---|
Product Number: | F0443LGRI |
Pkg. Description: | LGA 7.00x7.00x0.70 mm 0.50mm Pitch |
Pkg. Code: | LGR48 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.7 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | NA |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 260 |
Pkg. Type: | LGA |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e4 Au |