Title Information
Product Number: F1471NTGI8
Pkg. Description: VFQFPN 3.00x3.00x0.75 mm 0.50mm Pitch
Pkg. Code: NTG16
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-220
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details