8N3S270KC-1102CDI8 Packaging Info

Active

Title Information
Product Number: 8N3S270KC-1102CDI8
Pkg. Description: CDIP 7.00x5.00x1.50 mm 2.57mm Pitch
Pkg. Code: CD6
Lead Count: 6
Length: 7 mm
Width: 5 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: CDIP
Qty. per Reel: 1000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details