Title Information
Product Number: 2305NZ-1HDCGI
Pkg. Description: SOIC 4.90x3.90x1.50 mm 1.27mm Pitch
Pkg. Code: DCG8
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 97
Pkg. Type: SOIC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details