RJF0605DPD-00#J3 Packaging Info

Active

Title Information
Product Number: RJF0605DPD-00#J3
Pkg. Name:PRSS0004ZD-C
Pkg. Previous Code:DPAK(S)
JEITA Standard:SC-63
Pkg. Code: pkg_6744
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: DPAK(S)
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese

More Package Details