Title Information
Product Number: 74FCT3807DPYI
Pkg. Description: SSOP 7.20x5.30x1.73 mm 0.65mm Pitch
Pkg. Code: PY20
Lead Count: 20
Length: 7.2 mm
Width: 5.3 mm
Thickness: 1.73 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-150-AE
Title Information
Carrier Type: Tube
Qty. per Carrier: 64
Pkg. Type: SSOP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details