Title Information
Product Number: ISL12020MIRZ-T7A
Pkg. Name:L20.5.5X4.0
Pkg. Previous Code:LQF
Pkg. Code: LQF
Lead Count: 20
Length: 4 mm
Width: 5.5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details