Obsolete
Title | Information |
---|---|
Product Number: | ISL29029IROZ-T7 |
Pkg. Name: | L8.2.1X2.0 |
Pkg. Previous Code: | LQR |
Pkg. Code: | LQR |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 2.1 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | HODFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |