Title |
Information |
Product Number: |
ISL29147IROMZ-T7 |
Pkg. Name: | L8.2.40X4 |
Pkg. Previous Code: | LPS |
Pkg. Code: |
LPS |
Lead Count: |
8 |
Length: |
4 mm |
Width: |
2.4 mm |
Thickness: |
1.2 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
ODFN |
listMore Package Details