Title |
Information |
Product Number: |
ISL29102IROZ-T7A |
Pkg. Name: | L6.2X2.1 |
Pkg. Previous Code: | LPQ |
Pkg. Code: |
LPQ |
Lead Count: |
6 |
Length: |
2 mm |
Width: |
2.1 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
DODFN |
listMore Package Details