Title |
Information |
Product Number: |
ISL29125IROZ-T7A |
Pkg. Name: | L6.1.65X1.65 |
Pkg. Previous Code: | LEV |
Pkg. Code: |
LEV |
Lead Count: |
6 |
Length: |
1.7 mm |
Width: |
1.7 mm |
Thickness: |
0.7 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
HODFN |
listMore Package Details