Title Information
Product Number: UPC277MP(20)-KAA-E1-A
Pkg. Name:PTSP0008JF-A
Pkg. Previous Code:P8MP-65-KAA-1
JEITA Standard:P-TSSOP8-2.8x2.9-0.65
Pkg. Code: pkg_8309
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 1.03 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details