Active
Title | Information |
---|---|
Product Number: | ISL28025FI60Z-T7A |
Pkg. Name: | W4X4.16C |
Pkg. Previous Code: | WDA |
Pkg. Code: | WDA |
Lead Count: | 16 |
Length: | 2.2 mm |
Width: | 2.2 mm |
Thickness: | 0.6 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-TCURDL |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |