Title | Information |
---|---|
Product Number: | EL8302ISZ |
Pkg. Name: | MDP0027 |
Pkg. Previous Code: | MSF |
Pkg. Code: | MSF |
Lead Count: | 16 |
Length: | 9.9 mm |
Width: | 3.9 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | SOICN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |