Title Information
Product Number: HA2-2640-2
Pkg. Name:T8.C
Pkg. Previous Code:H2P
Pkg. Code: H2P
Lead Count: 8
Length: 0 mm
Width: 9.1 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: CAN
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details