Title Information
Product Number: ISL28413FBZ
Pkg. Name:MDP0027
Pkg. Previous Code:MIC
Pkg. Code: MIC
Lead Count: 14
Length: 8.7 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details