Title Information
Product Number: ISL28413FVZ-T7
Pkg. Name:MDP0044
Pkg. Previous Code:MZP
Pkg. Code: MZP
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details