Title | Information |
---|---|
Product Number: | UPC1251MP-KAA-E2-A |
Pkg. Name: | PTSP0008JF-A |
Pkg. Previous Code: | P8MP-65-KAA-1 |
JEITA Standard: | P-TSSOP8-2.8x2.9-0.65 |
Pkg. Code: | pkg_8309 |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 1.03 mm |
Pb (Lead) Free: | Yes |