Title Information
Product Number: UPC4064G2-E1-A
Pkg. Name:PRSP0014DI-A
Pkg. Previous Code:P14GR-50-225B
JEITA Standard:P-SOP14-0225-1.27
Pkg. Code: pkg_7679
Lead Count: 14
Length: 10 mm
Width: 4 mm
Thickness: 1.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details