Title Information
Product Number: UPC835MN-KAA-E2-AT
Pkg. Name:PTSP0008JE-A
Pkg. Previous Code:P8MN-65-KAA-1
JEITA Standard:P-TSSOP8-3x3-0.65
Pkg. Code: pkg_8308
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details