Title | Information |
---|---|
Product Number: | UPC842G2(20)-E2-A |
Pkg. Name: | PRSP0008DL-A |
Pkg. Previous Code: | S8GM-50-225B-6 |
JEITA Standard: | P-SOP8-0225-1.27 |
Pkg. Code: | pkg_8193 |
Lead Count: | 8 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.8 mm |
Pb (Lead) Free: | Yes |