Title Information
Product Number: ISL28118FBZ-T7A
Pkg. Name:M8.15E
Pkg. Previous Code:MSK
Pkg. Code: MSK
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details