Title Information
Product Number: ISL28230FUZ-T7A
Pkg. Name:M8.118A
Pkg. Previous Code:MQP
Pkg. Code: MQP
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details