Title Information
Product Number: ISL28417FVZ-T7
Pkg. Name:M14.173
Pkg. Previous Code:MZV
Pkg. Code: MZV
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP

More Package Details